Saudi Arabia - English

Philips BGP760 | DigiStreet Micro, LED12 | LED Module 1200 lm, 830 warm white, Safety class II, Distribution medium 11, Dark gray, Surge protection level until 6 kV differential mode and 8 kV common mode, Spigot for diameter 62 mm

BGP760 LED12-/830 II DM11 DGR D9 62

Product Description

Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit with DALI interface, 1092 lm, 8 W, 137 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector

Order code: 910925863555
Full order code: 871869637680500

Specifications

Lamp family code
LED12 [LED Module 1200 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Gear
EB [Electronic]
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910925863555 en_SA pdf 292.2 kB

Brochures

Install instructions
BGP760 pdf 2.1 MB

Visuals

Product-Photographs-910925863555_EU
Multiple assets - Visuals
Product-Diagrams-910925863555_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BGP760 LED12-/830 II DM11 DGR D9 62 IES
Dialux
ULD File - BGP760 LED12-/830 II DM11 DGR D9 62 ULD
Relux
ROLF File - BGP760 LED12-/830 II DM11 DGR D9 62 ROLFZ
LDT
LDT File - BGP760 LED12-/830 II DM11 DGR D9 62 LDT