Direct View Pixel Luminaires for Creative Architectural and Media Façade Applications
UniString is a surface mounted, exterior-rated and compact sized architectural LED direct view string that is designed for architectural and media façade outdoor lighting applications. The robust mechanical design, easy installation and unique optical lenses make UniString ideal for buildings/media facades, bridges, arenas, theaters, amusement parks and recreational centers. Available in white, monochromatic colors, RGB, RGBW and tunable white. Available in symmetrical and asymmetrical optical distributions with DMX control option to give architects and designers the freedom to explore a wide range of concepts and design with no limitations.
Available in three sizes and three power ranges to fit any application requirements.
Robust Design & IP66 rating for outdoor use.
Standard: RGBW, RGB, 2700K, 3000K and 4000K
Optional 5000K, Monochromatic Colors and Tunable Wh
For outdoor use only