Saudi Arabia - English

Philips PrimaVision Xtreme for CPO

HID-PrimaVision Xtreme for CPO - Xtreme drivers for the highest reliability

Products

Product family information

Description

Highly reliable electronic drivers for CPO lamps; designed to save energy by offering better light efficiency than magnetic drivers and to reduce maintenance costs thanks to 80,000-hour lifetime and integrated lightning protection

Benefits

  • Together with the CPO lamp the driver creates the most efficient white-light system in the industry in its power range

  • Up to 15% energy saving due to the high driver efficiency (92%) and better wattage control at overvoltage (compared

Features

  • Xtreme long lifetime of 80,000 hours, with minimum 90% survival at Tc = 80 °C)

  • Xtreme lightning protection 10 kV/5 kA

Applications

  • Residential lighting
  • City beautification
  • Road/highway lighting

Downloads

Leaflets

Family leaflet
Localized commercial leaflet PrimaVision Xtreme for CPO en_SA pdf 266.0 kB

Visuals

Family-Photographs-PrimaVision Xtreme for CPO
Multiple assets - Visuals