Saudi Arabia - English

Philips DynaVision Programmable Xtreme for CDO

Xtreme drivers for maximum energy savings

Products

Product family information

Description

Highly reliable and flexible electronic drivers for CDO lamps; designed to save on energy costs via integrated controls and to reduce maintenance costs thanks to 80,000 hour lifetime and integrated lightning protection. The DynaVision Programmable product family is the perfect basis for any sort of lighting management solution.

Benefits

  • Enables 2-way communication with the lighting network (via DALI)

  • Up to 40% energy saving due to the integrated dimming options and very high driver efficiency

Features

  • Programmable by means of standard digital interface (DALI) and controllable via DALI protocol

  • Integrates several control options (DynaDimmer, LineSwitch, AmpDim, Constant Light Output, Adjustable Light Output )

Applications

  • Road lighting
  • Residential lighting
  • City beautification

Downloads

Leaflets

Family leaflet
Localized commercial leaflet DynaVision Programmable Xtreme for CDO en_SA pdf 346.1 kB

Visuals

Family-Photographs-DynaVision Programmable Xtreme for CDO
Multiple assets - Visuals