Philips HID-DV PROG Xt 210 CDMe/CPO C2 208-277V

Product Description

Philips HID-DV PROG Xt 210 CDMe/CPO C2 208-277V

Order code: 913700676966
Full order code: 871829122269900

Specifications

Input Voltage
208-240-277 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Power Factor 50% Load (Min)
0.98
Earth Leakage Current (Max)
0.7 mA
Inrush Current Width
4 ms
Input Current (Nom)
1.11 A
Inrush Current Peak (Max)
4 A
Number of Products on MCB (16A Type B) (Nom)
13
Surge Protection (Common/Differential)
EN61547 (L-L 2kV, L-G 4kV), 10 kV TIL

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913700676966 en_SA pdf 447.1 kB

Visuals

Product-Photographs-913700676966_EU
Multiple assets - Visuals
Product-Diagrams-913700676966_EU
Multiple assets - Visuals