Philips HF-E II 236 TL-D 220-240V 50/60Hz

Product Description

Philips HF-E II 236 TL-D 220-240V 50/60Hz

Order code: 913713041166
Full order code: 871829177058900

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Earth Leakage Current (Max)
0.5 mA
Inrush Current Width
0.37 ms
Inrush Current Peak (Max)
20 A
Number of Products on MCB (16A Type B) (Nom)
16

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713041166 en_SA pdf 245.5 kB

Brochures

Additional data sheet
HF-E 236 TL-D II 220-240V 50/60Hz, Technical data and Lamp Matrix FP-913713041166 pdf 11.8 kB

Visuals

Product-Photographs-913713041166_EU
Multiple assets - Visuals
Product-Diagrams-913713041166_EU
Multiple assets - Visuals