Philips ActiLume DALI

ActiLume DALI - a simple approach

New

Products

Product family information

Description

The Philips ActiLume DALI lighting control system consists of a small, lightweight sensor and controller, designed for easy integration into luminaires. ActiLume is a true Plug and Play solution for open plan or cell offices. It is used in a master/slave luminaire concept, easy to use and easy to install. Application brochures are available to help specify and apply the system in an optimal way.

Benefits

  • A DALI based lighting control system designed for maximum comfort and energy savings up to 75% (in fully automatic mode and when used in combination with Philips HF-Regulator Touch and DALI ballasts)

  • ActiLume is a Plug & Play system, no specific lighting control training is needed: The system is supported with simple, dedicated application and installation sheets

Features

  • The ActiLume system consists out of three state-of-art miniature sensors combined with a controller containing a series of pre-programmed modes

  • The two most applied modes, cell and open plan offices, can be selected via a single push on the service button

Applications

  • Typical office applications, as open-plan and cell offices
  • Other applications like lobbies, corridors and small meeting rooms
  • Offers specific comfort modes, for example for schools, light-lines and direct/indirect lighting concepts
  • Optimized for ceiling heights of between 2.5 to 4 meters

Downloads

Leaflets

Family leaflet
Localized commercial leaflet ActiLume DALI en_SA pdf 209.7 kB

Visuals

Family-Photographs-ActiLume DALI
Multiple assets - Visuals