The Philips ActiLume DALI lighting control system consists of a small, lightweight sensor and controller, designed for easy integration into luminaires. ActiLume is a true Plug and Play solution for open plan or cell offices. It is used in a master/slave luminaire concept, easy to use and easy to install. Application brochures are available to help specify and apply the system in an optimal way.
A DALI based lighting control system designed for maximum comfort and energy savings up to 75% (in fully automatic mode and when used in combination with Philips HF-Regulator Touch and DALI ballasts)
ActiLume is a Plug & Play system, no specific lighting control training is needed: The system is supported with simple, dedicated application and installation sheets
The ActiLume system consists out of three state-of-art miniature sensors combined with a controller containing a series of pre-programmed modes
The two most applied modes, cell and open plan offices, can be selected via a single push on the service button