Philips Uni DMX controls and accessories

Architectural Lighting DMX Controls and Wiring Accessories

Products

ZXP399 Lead 4P DMX cable 2m (10 pcs)
ZXP399 Lead 4P DMX cable 2m (10 pcs)
911401742332
ZXP399 Jump 4P DMX cable 2m (10 pcs)
ZXP399 Jump 4P DMX cable 2m (10 pcs)
911401742342
ZXP399 Lead 5P DC/DMX cable 2m (10 pcs)
ZXP399 Lead 5P DC/DMX cable 2m (10 pcs)
911401742352
ZXP399 Jump 5P DC/DMX cable 2m (10 pcs)
ZXP399 Jump 5P DC/DMX cable 2m (10 pcs)
911401742362
ZXP399 Lead 2P DC cable 2m (10 pcs)
ZXP399 Lead 2P DC cable 2m (10 pcs)
911401742382
ZXP399 endcap male connector (20 pcs)
ZXP399 endcap male connector (20 pcs)
911401742402
ZXP399 endcap female connector (20 pcs)
ZXP399 endcap female connector (20 pcs)
911401742412
ZXP399 Addressing Kit DMX
ZXP399 Addressing Kit DMX
911401746102

Product family information

Description

The ZXP399 DMX Controls and Wiring Accessories are to be used with our architectural and facade lighting luminaires (UniFlood C, M and G, UniStrip G4, UniEdge, UniDot G2, UniString and UniBar). DMX Controls include main controller, stand-alone controller, sub-controllers, DMX amplifier and DMX addressing device. Main Controller: Industrial computer that can control up to 6000 DMX universes. Stand-alone Controller: Fits for medium applications with up to 700 DMX universes. Wiring accessories include leader and jumper cables with male and female IP67 connectors and end-caps. Addressing Device: Hand-held device that can write DMX addresses to a whole run on-site within minutes. DMX Amplifier: Compact, IP65 and low power repeater that can amplify the DMX signal for up 100 meters.

Applications

  • Bridges, Monuments, Facades
  • Landscape
  • Parks and Plazas

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Uni DMX controls and accessories en_SA pdf 686.0 kB

Visuals

Family-Photographs-Uni DMX controls and accessories
Multiple assets - Visuals