Signify group cabinet control

Group Dimming, Programmable Dimming, Controlling using Fixed Calendars, Astro Clock, Photocells (Central/Individual) , Alarms

Products

LFC7510/00 Current
913700341103
LFC7520/00 Switch
913700341203
LCU7590 3 phase coil
913700341803
LCU7591 Leak Coil
913700341903
LFC7590/01 Surge Guard
913701035303
LFC7731/00 Segment Control Unit LTE 1
913701065803
LFC7732/00 Segment Control Unit LTE 2
913701065903
LFC7733/00 Segment Control Unit LTE 3
913701066003

Product family information

Description

Signify Group Cabinet Control enables remote grouping, monitoring, and controlling of diverse outdoor luminaires. Customers can control their lighting installations, through a retrofitted modular cabinet solution at the electrical cabinet. Supports optimized energy consumption and manages KPIs better. The solution autonomously executes complex tasks based on the configurations. The Controller can automatically switch between different available communications carriers to provide stable and reliable communications to Interact application(s).

Benefits

  • Modular solution based on the

  • Retrofitted at the existing electrical cabinet ;

Features

  • Central switching (on/off) of a whole group of lighting points;

  • Cabinet door ‘open’ detection;Mains power failure alarm;Includes centralized switching from either a central schedule astro-clock, a photocell or an external trigger signal.

Applications

  • Road and Street
  • Arena and Sports
  • Airports
  • City Tunnels

Warning & Safety

  • Refer to Documentation portal for all technical documents (https://www.sns.portal.signify.com/internal/index.html/);

  • Check the local LTE band applicable before placing an order for the controller;

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Signify group cabinet control en_SA pdf 960.4 kB

Visuals

Family-Photographs-Signify group cabinet control
Multiple assets - Visuals