Dynalite Network Devices

Network devices bring all the other devices together, creating a robust and scalable system

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
PDEG

PDEG

913703013809
DMAL120F

DMAL120F

913703061609
DDTC001

DDTC001

913703074009
PDEB

PDEB

913703240009

Product family information

Description

All devices in the Dynalite portfolio can communicate directly with any other device on the network. Network devices are used to scale the control network using the resilient trunk-and-spur topology that supports the full range of user interfaces, sensors, integration gateways and load controllers.

Benefits

    Applications

    • Office
    • Industrial
    • Education
    • Healthcare
    • Retail
    • Hospitality

    Downloads