Philips LEDtube, T8, Mains, Double-ended, 600 mm, 220-240 V, 8 W, 18W TL-D, 12000 K, 880 lm, 15000 hour(s)

Ledtube SW DE HO 600mm 8w 12000k T8

Product Description

LEDtube, T8, Mains, Double-ended, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 12000 K, 880 lm, 15000 hour(s), 110 lm/W, G13, Beam angle 240 degree(s), Glass, RG0

Order code: 929004578738
Full order code: 872016933324600

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004578738 en_SA pdf 622.2 kB

Visuals

Product-Photographs-929004578738_EU
Multiple assets - Visuals
Product-Diagrams-929004578738_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ledtube SW DE HO 600mm 8w 12000k T8 IES 21.2 kB

Other

Environmental product declaration
EPD-Philips-Specialty-LEDtube-COMF-7950860-Ref-929004578738 pdf 666.0 kB