Saudi Arabia - English

Philips LED, C-T9, EM/Mains, 238 mm, 220-240 V, 20 W, 32W, 4000 K, 2000 lm, 30000 hour(s)

LED Circular 20W 840 G10q AP

Product Description

LED, C-T9, EM/Mains, 238 mm, 220-240 V, 20 W, LED alternative to 32W, 4000 K, 2000 lm, 30000 hour(s), 100 lm/W, G10q, Beam angle 120 degree(s), RG0

Order code: 929002010907
Full order code: 871869964533500

Specifications

Cap-Base
G10q
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002010907 en_SA pdf 857.2 kB

Visuals

Product-Photographs-929002010907_EU
Multiple assets - Visuals
Product-Diagrams-929002010907_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED Circular 20W 840 G10q AP IES 1.8 kB