Philips MASTER Value LEDtube T8

For an optimum combination of value and performance

Products

Product Compare
-
-
3000
G13 | Medium Bi-Pin Fluorescent
-
-
4000
G13 | Medium Bi-Pin Fluorescent
-
-
6500
G13 | Medium Bi-Pin Fluorescent
-
-
3000
G13 | Medium Bi-Pin Fluorescent
-
-
4000
G13 | Medium Bi-Pin Fluorescent
-
-
6500
G13 | Medium Bi-Pin Fluorescent
-
-
3000
G13 | Medium Bi-Pin Fluorescent
-
-
4000
G13 | Medium Bi-Pin Fluorescent

Product family information

Description

A high-performance LED solution, the professional MASTER Value LED tube is ideal for replacing T8 fluorescent lamps using EM ballast or installing directly on the mains. This product provides an optimal combination of value and performance – for use in all general lighting, office, industry, retail, and hospitality applications. The unique design of this LED T8 tube light offers wide compatibility, safety and fast installation, as well as instant energy savings.

Benefits

  • An easy retrofit that is easy to install

  • Trusted performance and excellent value

Features

  • Retrofit for existing T8 lamps on EM ballast or mains

  • > 50% energy savings compared to fluorescent tubes with up to 160lm/W

Applications

  • Office
  • Retail
  • Industrial Buildings & Warehouses
  • Parking

Downloads