Philips MASTER LEDtube Mains T5

The new generation of Mains T5 LEDtube lighting

Products

Product Compare
-
-
3000
G5
-
-
4000
G5
-
-
6500
G5
-
-
3000
G5
-
-
4000
G5
-
-
6500
G5
-
-
3000
G5
-
-
4000
G5

Product family information

Description

The new Philips Master LEDtube Mains T5 brings simplicity to your lighting project. You don't need to pay attention to the driver technology anymore. Thanks to a unique design, Philips MASTER LEDtube Mains T5 installs in luminaires operating on mains power connection. So simple to operate! . Perfectly safe, reliable & easy to install Philips MASTER LEDtube Mains T5 is the ideal alternative to standard fluorescent tubes to maximize value over lifetime with high energy saving and lower maintenance costs.

Benefits

  • Reduced operational cost thanks to lower energy consumption

  • Lower maintenance cost thanks to longer lifetime than conventional lamps

Features

  • Replacement of existing T5 lamps: operates with mains power connection

  • Energy savings compared with fluorescent tubes

Applications

  • Offices, shops, classroms
  • Industrial facilities and warehouses

Downloads