Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
Only available in store
Product leaflet pdf 621.4 kB
Product-Photographs-929002420808_EU ZIP
Product-Diagrams-929002420808_EU ZIP
Product Description
MASTER, LEDtube, T5, Mains, 600 mm, 100-240 V, 8 W, LED alternative to 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 50000 hour(s), 131.00 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 600 mm, SDCM 6, PF 0.9, IP20, SVM 1.4, PstLM 0.16
G5
Dimension Drawing (with table) - MAS LEDtube 600mm HE 8W 865 T5
Light Distribution Diagram - MAS LEDtube 600mm HE 8W 865 T5
Spectral Power Distribution Colour - MAS LEDtube 600mm HE 8W 865 T5
General uniform lighting - MAS LEDtube 600mm HE 8W 865 T5
Lumen Maintenance Diagram - MAS LEDtube 600mm HE 8W 865 T5
FailureRate
Life Expectancy Diagram
LifetimeVsTc