Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
Only available in store
Product leaflet pdf 619.8 kB
Product-Photographs-929002420608_EU ZIP
Product-Diagrams-929002420608_EU ZIP
Product Description
MASTER, LEDtube, T5, Mains, 600 mm, 100-240 V, 8 W, LED alternative to 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 50000 hour(s), 125.00 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 600 mm, SDCM 6, PF 0.9, IP20, SVM 1.4, PstLM 0.16
Dimension Drawing (with table) - MAS LEDtube 600mm HE 8W 830 T5
G5
General uniform lighting - MAS LEDtube 600mm HE 8W 830 T5
Spectral Power Distribution Colour - MAS LEDtube 600mm HE 8W 830 T5
Light Distribution Diagram - MAS LEDtube 600mm HE 8W 830 T5
FailureRate
Lumen Maintenance Diagram - MAS LEDtube 600mm HE 8W 830 T5
LifetimeVsTc
Life Expectancy Diagram