Philips MASTER, LEDtube, T5, HF, 1500 mm, 26 W, 49W TL5 HO, 3000 K, 3700 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 1500mm HO 26W 830 T5 OE

Product Description

MASTER, LEDtube, T5, HF, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 3000 K, 3700 lm, CRI 80, 60000 hour(s), 142.00 lm/W, EEL E, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.92, IP20

Order code: 929002352302
Full order code: 871869974957600

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929002352302 en_SA pdf 625.3 kB

Brochures

Install instructions
LEDtube Installation Guide HF 2 pdf 2.8 MB

Visuals

Product-Photographs-929002352302_EU
Multiple assets - Visuals
Product-Diagrams-929002352302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 1500mm HO 26W 830 T5 OE IES 3.5 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-HF-T5-COMF-3493011-Ref-929001391402 pdf 707.0 kB