Philips LEDtube, T5, 600 mm, 40-80 V, 8 W, 14W TL5 HE, 4000 K, 1050 lm, CRI 83, 50000 hour(s)

MAS LEDtube HF 600mm HE 8W 840 T5 AP

Product Description

LEDtube, T5, 600 mm, 40-80 V, 8 W, LED alternative to 14W TL5 HE, 4000 K, 1050 lm, CRI 83, 50000 hour(s), 131 lm/W, G5, Beam angle 200 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929001399508
Full order code: 871869675382800

Specifications

Cap-Base
G5
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001399508 en_SA pdf 620.8 kB

Visuals

Product-Photographs-929001399508_EU
Multiple assets - Visuals
Product-Diagrams-929001399508_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 600mm HE 8W 840 T5 AP ies 21.1 kB