Saudi Arabia - English

Philips MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, 28W TL5 HE, 4000 K, 2500 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 1200mm HE 16.5W 840 T5

Product Description

MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 4000 K, 2500 lm, CRI 80, 60000 hour(s), 151 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.92, IP20

Order code: 929001391102
Full order code: 871869674331700

Specifications

Cap-Base
G5
Nominal lifetime
60,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL LEDtube EU compatibility list professional pdf 1.3 MB
Product leaflet
Localized commercial leaflet 929001391102 en_SA pdf 490.3 kB

Brochures

Install instructions
LEDtube Installation Guide HF 2 pdf 2.8 MB

Visuals

Product-Photographs-929001391102_EU
Multiple assets - Visuals
Product-Diagrams-929001391102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube HF 1200mm HE 16.5W 840 T5 ies 2.0 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LEDtube-Mains-T5-COMF-3493011-Ref-929001391102 pdf 708.0 kB