Products
Product | Compare | |||||
---|---|---|---|---|---|---|
16W (36W) G13 Cool White Non-dimmable Linear tube929001184508 | - | - | 4000 | G13 | Medium Bi-Pin Fluorescent | ||
16W (36W) G13 Cool daylight Linear tube929001184608 | - | - | 6500 | G13 | Medium Bi-Pin Fluorescent | ||
8W (18W) G13 Cool White Non-dimmable Linear tube929001184708 | - | - | 4000 | G13 | Medium Bi-Pin Fluorescent | ||
8W (18W) G13 Cool daylight Linear tube929001184808 | - | - | 6500 | G13 | Medium Bi-Pin Fluorescent | ||
Ecofit LEDtube 1500mm 20W 865 T8 I929001338222 | - | - | 6500 | G13 | Medium Bi-Pin Fluorescent | ||
Ledtube DE 1200mm 16W 765 T8 G13929002351968 | 16 | 1,600 | 6500 | G13 | ||
Ledtube DE 600mm 9W 900lm 740 T8 G13929002375108 | - | - | 4000 | G13 | Medium Bi-Pin Fluorescent | ||
Ledtube DE 600mm 9W 900lm 765 T8 G13929002375208 | - | - | 6500 | G13 | Medium Bi-Pin Fluorescent |
13 items
of 2
Products per page
Product family information
Description
Upgrade to efficient, long-lasting LED tubes with the Ecofit LED tubes. Ecofit LED tubes are a fast and easy way to replace your old fluorescent tubes with modern, efficient LED technology. Good quality of light with a natural lighting effect for use in general lighting applications with low initial investment – an environmentally friendly solution.
Benefits
Up to 50% energy saving compared with coventional fluorescent systems
Easy installation: retrofit replacement of existing T8 lamps improving the quality of light
Features
Retrofit solution with Long lifetime of 15.000hs
Up to 50% of energy saving