Philips Ecofit, LEDtube, T8, EM, Single-end, 600 mm, 220-240 V, 8 W, 18W TL-D, 4000 K, 800 lm, 15000 hour(s)

8W (18W) G13 Cool White Non-dimmable Linear tube

Product Description

Ecofit, LEDtube, T8, EM, Single-end, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 4000 K, 800 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929001184708
Full order code: 871869652505000

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Rated Lifetime (Hours)
15,000 hour(s)
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001184708 en_SA pdf 512.0 kB

Visuals

Product-Photographs-929001184708_EU
Multiple assets - Visuals
Product-Diagrams-929001184708_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDtube 600mm 8W 740 T8 AP C G ies 1.7 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-2ft-Ref-929001184808-EPD pdf 740.1 kB