Philips CorePro, LEDtube, T5, HF, 1500 mm, 26.7 W, 49W TL5 HO, 4000 K, 3900 lm, CRI 80, 50000 hour(s)

CorePro LEDtube HF 1500mm HO 26.7W 840T5

Product Description

CorePro, LEDtube, T5, HF, 1500 mm, 26.7 W, LED alternative to 49W TL5 HO, 4000 K, 3900 lm, CRI 80, 50000 hour(s), 146 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20

Order code: 929003775402
Full order code: 872016929566700

Specifications

Cap-Base
G5
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Brochure
PHL LEDtube EU compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929003775402 en_SA pdf 637.4 kB

Brochures

Install instructions
LEDtube Installation Guide HF 2 pdf 2.8 MB

Visuals

Product-Photographs-929003775402_EU
Multiple assets - Visuals
Product-Diagrams-929003775402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube HF 1500mm HO 26.7W 840T5 ies 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-InstantFit-HF-T5-FAM-10604264-Ref-929003775402-EPD pdf 696.3 kB