Product leaflet pdf 631.4 kB
Product-Photographs-929002000568_EU ZIP
Product-Diagrams-929002000568_EU ZIP
Product Description
CorePro, LEDtube, T8, Mains, 600 mm, 220-240 V, 8.6 W, LED alternative to 18W TL-D, 6500 K, 950 lm, 30000 hour(s), 110 lm/W, G13, Beam angle 240 degree(s), RG0
Dimension Drawing (with table) - CorePro LEDtube 600mm 8.6W 865 T8 KSA
Light Distribution Diagram - CorePro LEDtube 600mm 8.6W 865 T8 KSA
Spectral Power Distribution Colour - CorePro LEDtube 600mm 8.6W 865 T8 KSA
General uniform lighting - CorePro LEDtube 600mm 8.6W 865 T8 KSA
LifetimeVsTc
Lumen Maintenance Diagram - CorePro LEDtube 600mm 8.6W 865 T8 KSA
FailureRate
Life Expectancy Diagram