Product leaflet pdf 633.6 kB
Product-Photographs-929001999968_EU ZIP
Product-Diagrams-929001999968_EU ZIP
Product Description
CorePro, LEDtube, T8, Mains, 1200 mm, 220-240 V, 15.7 W, LED alternative to 36W TL-D, 6500 K, 1850 lm, 30000 hour(s), 117 lm/W, G13, Beam angle 240 degree(s), RG0
Dimension Drawing (with table) - CorePro LEDtube 1200mm 15.7W 865 T8 KSA
Spectral Power Distribution Colour - CorePro LEDtube 1200mm 15.7W 865 T8 KSA
General uniform lighting - CorePro LEDtube 1200mm 15.7W 865 T8 KSA
Light Distribution Diagram - CorePro LEDtube 1200mm 15.7W 865 T8 KSA
Lumen Maintenance Diagram - CorePro LEDtube 1200mm 15.7W 865 T8 KSA
FailureRate
LifetimeVsTc
Life Expectancy Diagram