Philips CorePro, LEDtube, T8, EM/Mains, 1200 mm, 18 W, 36W TL-D, 6500 K, 2000 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 1200mm HO 18W 865 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 1200 mm, 18 W, LED alternative to 36W TL-D, 6500 K, 2000 lm, CRI 80, 50000 hour(s), 111 lm/W, EEL E, G13, Beam angle 240 degree(s), Glass, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929001874802
Full order code: 871869680611100

Specifications

Cap-Base
G13
Nominal lifetime
50,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001874802 en_SA pdf 611.9 kB

Brochures

Install instructions
online QIG for 324166174411 MAS Corepro LEDtube pdf 491.8 kB

Visuals

Product-Photographs-929001874802_EU
Multiple assets - Visuals
Product-Diagrams-929001874802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDtube 1200mm HO 18W 865 T8 IES 21.2 kB
LDT
LDT File - CorePro LEDtube 1200mm HO 18W 865 T8 ldt 15.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDtube-EM-Mains-T8-COMF-1367-Ref-929003519702-EPD pdf 704.5 kB