Saudi Arabia - English

Philips Contractor Grade LED tube T8

The new family in Corepro tiering but for different target customer

Products

Product family information

Description

Philips Contractor Grade LEDtubes are the quick and easy way to replace T8 fluorescent or other LED tubes with a fast pack back time. Not only does the range of LEDtubes require a low initial investment, but LED energy efficiency also delivers instant savings that you can bank on over a long and reliable lifetime. Plus, with the same lamp size and light distribution as fluorescent alternatives, you’ll never know the difference. You don't need to pay attention to the driver technology anymore , Contractor Grade LEDtube intalls in luminaires operating on mains power connection. So simple to operate!

Benefits

  • Highly energy-efficient

  • Easy installation

Features

  • Reduced operational cost thanks to lower energy consumption

  • Lower maintenance cost thanks to 2-3 times longer lifetime than conventional lamps

Applications

  • Hospitality
  • retail
  • office
  • industrial and home applications

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Contractor Grade LED tube T8 en_SA pdf 200.0 kB

Visuals

Family-Photographs-Contractor Grade LED tube T8
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Contractor Grade LED tube T8
Multiple assets - Software Plugins