Philips Flex Cove - Neon Indoor, 420 lm, 70 lm/W, 930 warm white, Opal, 24 V, IP44 | Wire-protected, splash-proof

Product Description

Philips Flex Cove - Neon Indoor, 420 lm, 70 lm/W, 930 warm white, Opal, 24 V, IP44 | Wire-protected, splash-proof

Order code: 911401518444

Specifications

Driver included
No
Light source engine type
LED
Value ladder
Performance

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401518444 en_SA pdf 246.9 kB

Visuals

Product-Photographs-911401518444_EU
Multiple assets - Visuals
Product-Diagrams-911401518444_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LS360S LED4 P6 3000K L5 1010 T ies 2.2 kB