Philips Flex Cove G5
FlexCove G5: create beautiful coving with flexible, tunable and energy-efficient LED strip lighting
Products
Flex Cove G5, 1650 lm, 100 lm/W, 927 warm white, Clear, 24 DC V, IP44 | Wire-protected, splash-proof
Product family information
Description
Philips FlexCove G5 is the latest generation of our popular LED cove lighting. This comprehensive new family of flexible strip lights are designed to follow straight lines or curves to create beautiful ambiances that highlight architectural details in tunable white or colored light. These customizable cove lighting strips also promise excellent energy-saving performance, superb lighting uniformity, and color consistency. All with a long lifetime that promises less lumen decay or color shifts. So with FlexCove G5, you can flex your accent lighting to suit the requirements of any project - beautifully.
Benefits
Energy-efficient LED cove lighting
Flexible design for straight lines or curves
Features
Up to 140lm/W for energy-efficient performance
400lm – 2000lm options available, both with a choice of CRI 80 or CRI 90