Philips MASTER Value, LEDspot, PAR20, dimmable, 50 W, E27, 2700 K, 500 lm, CRI 90, 25000 hour(s), Glass

MAS LEDspot VLE D 6-50W 927 PAR20 40D

Product Description

MASTER Value, LEDspot, PAR20, dimmable, 50 W, E27, 2700 K, 500 lm, CRI 90, 25000 hour(s), Glass, 83 lm/W, EEL F, PF 0.7, Beam angle 40 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003486002
Full order code: 871951444310500

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929003486002 en_SA pdf 281.3 kB

Visuals

Product-Photographs-929003486002_EU
Multiple assets - Visuals
Product-Diagrams-929003486002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDspot VLE D 6-50W 927 PAR20 40D IES 7.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-VALUE-LEDspot-PAR-COMF-8936061-COMF-8936061-Ref-929003485702 pdf 682.7 kB