Saudi Arabia - English

Philips MASTER LED spot PAR High Lumen

Bring out the beauty in merchandise with brighter, high performance lighting

Products

Product family information

Description

Philips High Lumen PAR30L integrates a leading COB LED light source and a compact high efficiency driver into a traditional CDM PAR30L form-factor. It brings out the beauty in merchandise with brighter, high performance lighting. Additionally, the lamp features an over temperature protection (OTP) to ensure a long operating life time.

Benefits

  • Lower initial investment for LED CDM replacement PAR30

  • Up to 43% energy saving compared to standard CDM lamps

Features

  • Easy retrofit to CDM PAR30L lamps with E27 base

  • Emits virtually no heat and will not fade colors

Applications

  • Shops, hotels, restaurants, museums

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LED spot PAR High Lumen en_SA pdf 213.6 kB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-MASTER LED spot PAR High Lumen
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER LED spot PAR High Lumen
Multiple assets - Software Plugins