Saudi Arabia - English

Philips MASTER LED spot LV AR111

Create an inviting atmosphere for retail and hospitality with new perfect-fit

Products

MAS LED ExpertColor 15-75W 927 AR111 24D
MAS LED ExpertColor 15-75W 927 AR111 24D
929002239008
MAS LED ExpertColor 15-75W 930 AR111 24D
MAS LED ExpertColor 15-75W 930 AR111 24D
929002239108
MAS LED ExpertColor 15-75W 927 AR111 40D
MAS LED ExpertColor 15-75W 927 AR111 40D
929002239308
MAS LED ExpertColor 15-75W 930 AR111 40D
MAS LED ExpertColor 15-75W 930 AR111 40D
929002239408

Product family information

Description

With its new perfect-fit design, the Master LEDspot LV AR111 now works with most of G53 luminaires as a true retrofit solution. The lamp creates a brilliant visual effect for retail and hospitality applications such as shops, showrooms and galleries. The high quality light brings out the true colors in merchandise and emphasizes its beauty. It also lasts long, with a strong lumen and color maintenance. The beautifully designed lamp offers a well-defined beam with a multitude of beam angles to suit various applications. Not only does it employ the Philips patented solution to ensure it is compatible with a broad selection of standard 12V halogen electronic transformers, it also delivers high beam intensity which equivalent to halogen AR111 spots of 50W, 75W or 100W.

Benefits

  • High intensity of beam for accent lighting with strong lumen maintenance

  • Achieve more vivid, vibrant colors over time for merchandise display to emphasize its beauty

Features

  • Superior design with Red Dot award of "innovative product design"

  • High intensity of beam equivalent to halogen AR111 50W, 75W, 100W

Applications

  • Retail: fashion, cosmetics, jewelry, food, concept stores, museums, exhibitions
  • Hospitality: hotel guest room, corridors, lobby, reception area, restaurants, bars, cafes
  • Home: dining room, living room, hall way

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LED spot LV AR111 en_SA pdf 270.9 kB
Additional literature
Product disposal guide pdf 715.4 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB
Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 530.8 kB

Visuals

Family-Photographs-MASTER LED spot LV AR111
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER LED spot LV AR111
Multiple assets - Software Plugins