Philips LEDspot, AR111, not dimmable, 70 W, GU10, 2700 K, 1000 lm, 25000 hour(s)

LEDspot 70W AR111GU10 827 220-240V 30DND

Product Description

LEDspot, AR111, not dimmable, 70 W, GU10, 2700 K, 1000 lm, 25000 hour(s), 83.00 lm/W

Order code: 929002499612
Full order code: 871951430780300

Specifications

Cap-Base
GU10
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002499612 en_SA pdf 289.5 kB

Visuals

Product-Photographs-929002499612_EU
Multiple assets - Visuals
Product-Diagrams-929002499612_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDspot 70W AR111GU10 827 220-240V 30DND IES 588 B