Philips CorePro, LEDspot, PAR16, not dimmable, GU10, 4000 K, 550 lm, CRI 80, 15000 hour(s)

Corepro LEDspot 550lm GU10 840 120D

Product Description

CorePro, LEDspot, PAR16, not dimmable, GU10, 4000 K, 550 lm, CRI 80, 15000 hour(s), 112 lm/W, EEL E, PF 0.5, Beam angle 120 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002981302
Full order code: 871951430865700

Specifications

Cap-Base
GU10
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002981302 en_SA pdf 602.3 kB

Visuals

Product-Photographs-929002981302_EU
Multiple assets - Visuals
Product-Diagrams-929002981302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Corepro LEDspot 550lm GU10 840 120D IES 4.9 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-MV-15K-COMF-3273-Ref-929001215232 pdf 777.1 kB