Philips MASTER, LEDspot, MR16, not dimmable, 35 W, GU5.3, 2700 K, 345 lm, CRI 80, 15000 hour(s), Glass

CorePro LED spot ND 4.4-35W MR16 827 36D

Product Description

MASTER, LEDspot, MR16, not dimmable, 35 W, GU5.3, 2700 K, 345 lm, CRI 80, 15000 hour(s), Glass, 78 lm/W, EEL F, PF 0.6, Beam angle 36 degree(s), RG1, IP20

Order code: 929002494602
Full order code: 871951430706300

Specifications

Cap-Base
GU5.3
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Narrow Cone
Warranty period
2 years

Downloads

Leaflets

Brochure
PHL low voltage LED lamp EU dimmer compatibility list professional pdf 1.1 MB
Product leaflet
Localized commercial leaflet 929002494602 en_SA pdf 286.4 kB

Visuals

Product-Photographs-929002494602_EU
Multiple assets - Visuals
Product-Diagrams-929002494602_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED spot ND 4.4-35W MR16 827 36D IES 5.4 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDspot-LV-COMF-3272-Ref-929002494602 pdf 693.1 kB