Saudi Arabia - English

Philips CorePro, LED, PL-T, HF, 127 mm, 9 W, 26W PL-T, 3000 K, 990 lm, CRI 82, 30000 hour(s)

CorePro LED PLT HF 9W 830 4P GX24q-3

Product Description

CorePro, LED, PL-T, HF, 127 mm, 9 W, LED alternative to 26W PL-T, 3000 K, 990 lm, CRI 82, 30000 hour(s), 110 lm/W, EEL F, GX24Q-3 Rotatable end-cap, Beam angle 120 degree(s), Plastic, RG1, SDCM 6, PF 0.9, IP20

Order code: 929003576502
Full order code: 871951448780200

Specifications

Cap-Base
GX24Q-3 Rotatable end-cap
Nominal lifetime
30,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Brochure
PHL LED PL EU compatibility list professional pdf 705.2 kB
Product leaflet
Localized commercial leaflet 929003576502 en_SA pdf 644.8 kB

Brochures

Install instructions
Installation Instructions pdf 742.1 kB

Visuals

Product-Photographs-929003576502_EU
Multiple assets - Visuals
Product-Diagrams-929003576502_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLT HF 9W 830 4P GX24q-3 IES 21.2 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLT-4P-COMF-9403308-Ref-929003576802 pdf 687.7 kB