Saudi Arabia - English

Philips CorePro, LED, PL-L, EM, 218 mm, 8 W, 18W PL-L, 4000 K, 1000 lm, CRI 80, 30000 hour(s)

CorePro LED PLL EM/Mains 8W 840 4P

Product Description

CorePro, LED, PL-L, EM, 218 mm, 8 W, LED alternative to 18W PL-L, 4000 K, 1000 lm, CRI 80, 30000 hour(s), 125 lm/W, EEL E, 2G11, Beam angle 160 degree(s), Glass, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003592302
Full order code: 872016915701900

Specifications

Cap-Base
2G11
Nominal lifetime
30,000 hour(s)
Switching Cycle
200,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003592302 en_SA pdf 649.0 kB

Brochures

Install instructions
Installation instructions pdf 1.4 MB

Visuals

Product-Photographs-929003592302_EU
Multiple assets - Visuals
Product-Diagrams-929003592302_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLL EM/Mains 8W 840 4P IES 16.0 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLL-EM-Mains-16.5W-840-4P-COMF-6714366-Ref-929003592702 pdf 688.3 kB