Saudi Arabia - English

Philips CorePro, LED, PL-L, HF, 405 mm, 16.5 W, 36W PL-L, 6500 K, 2100 lm, CRI 83, 30000 hour(s)

CorePro LED PLL HF 16.5W 865 4P 2G11

Product Description

CorePro, LED, PL-L, HF, 405 mm, 16.5 W, LED alternative to 36W PL-L, 6500 K, 2100 lm, CRI 83, 30000 hour(s), 127.00 lm/W, EEL E, 2G11, Beam angle 160 degree(s), Glass, RG0, SDCM 6, PF 0.9, IP20

Order code: 929001381702
Full order code: 871869673976100

Specifications

Cap-Base
2G11
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Brochure
PHL LED PL EU compatibility list professional pdf 705.2 kB
Product leaflet
Localized commercial leaflet 929001381702 en_SA pdf 349.7 kB

Brochures

Install instructions
LEDtube PLL HF Installation Guide pdf 536.4 kB

Visuals

Product-Photographs-929001381702_EU
Multiple assets - Visuals
Product-Diagrams-929001381702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LED PLL HF 16.5W 865 4P 2G11 ies 4.0 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LED-PLL-16.5W-840-4P-COMF-6714366-Ref-929001381602 pdf 694.5 kB