Philips LED, PL-C, EM/Mains, 93 mm, 220-240 V, 7.5 W, 13W PL-C, 3000 K, 750 lm, 15000 hour(s)

LED PLC 7.5W 830 2P G24d

Product Description

LED, PL-C, EM/Mains, 93 mm, 220-240 V, 7.5 W, LED alternative to 13W PL-C, 3000 K, 750 lm, 15000 hour(s), 100.00 lm/W, G24d, Beam angle 240 degree(s)

Order code: 929001878908
Full order code: 871869681016300

Specifications

  • Cap-Base
    G24d
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads