Philips MASTER, LED HPL, Oval, Mains only, 33.5 W, HPL 200W, SON 100W, E40, 4000 K, 6000 lm, CRI 80, 50000 hour(s)

MAS LED HPL M 6Klm 33.5W 840 E40 FR G

Product Description

MASTER, LED HPL, Oval, Mains only, 33.5 W, LED alternative to HPL 200W, SON 100W, E40, 4000 K, 6000 lm, CRI 80, 50000 hour(s), 179 lm/W, EEL C, PF 0.9, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 1.6, PstLM 1

Order code: 929003531402
Full order code: 871951445207700

Specifications

Cap-Base
E40
Nominal lifetime
50,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED HPL
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL LED HID EU compatibility list professional pdf 583.6 kB
Product leaflet
Localized commercial leaflet 929003531402 en_SA pdf 560.7 kB

Brochures

Declaration of Conformity
Declaration of conformity - MAS LED HPL M 6Klm 33.5W 840 E40 FR G pdf 297.5 kB
Install instructions
Installation instructions pdf 557.4 kB

Visuals

Product-Photographs-929003531402_EU
Multiple assets - Visuals
Product-Diagrams-929003531402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LED HPL M 6Klm 33.5W 840 E40 FR G IES 2.9 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED HID HPL-COMF-7165331-Ref-929003530902 pdf 694.3 kB