Saudi Arabia - English

Philips LED SON-T, Tubular, Mains only, 49 W, SON-T 150/100W, E40, 4000 K, 10000 lm, CRI 70, 25000 hour(s)

TForce Core LED road 49W 740 E40 MV

Product Description

LED SON-T, Tubular, Mains only, 49 W, LED alternative to SON-T 150/100W, E40, 4000 K, 10000 lm, CRI 70, 25000 hour(s), 204 lm/W, EEL B, PF 0.9, Beam angle 330 degree(s), Glass, RG1, IP65, SVM 2.5, PstLM 1

Order code: 929003775702
Full order code: 872016929745600

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SON-T
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product