Saudi Arabia - English

Philips CorePro, LED SON-T, Tubular, Mains only, 17 W, SON-T 50W, E27, 3000 K, 2800 lm, CRI 70, 25000 hour(s)

TForce Core LED road 17W 730 E27 MV

Product Description

CorePro, LED SON-T, Tubular, Mains only, 17 W, LED alternative to SON-T 50W, E27, 3000 K, 2800 lm, CRI 70, 25000 hour(s), 164 lm/W, EEL C, PF 0.5, Beam angle 330 degree(s), Glass, RG1, IP65, SVM 3.3, PstLM 1

Order code: 929002484802
Full order code: 871951431625600

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LED SON-T
Flux measurement reference
Sphere
Warranty period
3 years

Downloads

Leaflets

Tendertext
Tender text - TForce Core LED road 17W 730 E27 MV txt 2.9 kB
Brochure
PHL LED HID EU compatibility list professional pdf 549.5 kB
Product leaflet
Localized commercial leaflet 929002484802 en_SA pdf 286.2 kB

Brochures

Declaration of Conformity
Declaration of conformity - TForce Core LED road 17W 730 E27 MV pdf 656.8 kB
Install instructions
Installation instructions pdf 387.2 kB

Visuals

Product-Photographs-929002484802_EU
Multiple assets - Visuals
Product-Diagrams-929002484802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - TForce Core LED road 17W 730 E27 MV IES 1011 B
LDT
LDT File - TForce Core LED road 17W 730 E27 MV ldt 1.1 kB

Other

Environmental product declaration
EPD-Philips-TForce-Core-LED-Road-COMF-8852552-Ref-929003731002 pdf 738.2 kB