Philips CorePro, LEDspot, R7S, dimmable, 100 W, R7s, 4000 K, 1800 lm, CRI 80, 15000 hour(s), Plastic

CorePro R7S 118mm 14-100W 840 D

Product Description

CorePro, LEDspot, R7S, dimmable, 100 W, R7s, 4000 K, 1800 lm, CRI 80, 15000 hour(s), Plastic, 128.57 lm/W, EEL E, PF 0.8, IP20, SVM 0.4, PstLM 1

Order code: 929001243802
Full order code: 871869657881000

Specifications

Cap-Base
R7s
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929001243802 en_SA pdf 383.2 kB

Visuals

Product-Photographs-929001243802_EU
Multiple assets - Visuals
Product-Diagrams-929001243802_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro R7S 118mm 14-100W 840 D ies 4.6 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDlinear-MV-COMF-5011000-118mm-Classic-COMF-5011000-Ref-929001353602 pdf 686.5 kB