Philips CorePro, LEDspot, G9, dimmable, 25 W, G9, 2700 K, 300 lm, CRI 80, 15000 hour(s), Plastic

CorePro LEDcapsuleMV 2.7-25W G9 827 D

Product Description

CorePro, LEDspot, G9, dimmable, 25 W, G9, 2700 K, 300 lm, CRI 80, 15000 hour(s), Plastic, 111 lm/W, EEL E, PF 0.5, Beam angle 320 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003791102
Full order code: 872016930175700

Specifications

Cap-Base
G9
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDspot
Flux measurement reference
Sphere
Warranty period
2 years

Downloads

Leaflets

Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929003791102 en_SA pdf 475.3 kB

Visuals

Product-Photographs-929003791102_EU
Multiple assets - Visuals
Product-Diagrams-929003791102_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDcapsuleMV 2.7-25W G9 827 D IES 6.7 kB

Other

Environmental product declaration
EPD-Philips-CorePro-LEDcapsule-MV-COMF-4718-COMF-4718-Ref-929003791102 pdf 707.6 kB