The MASTER Plastic LEDcandle & luster range delivers a dimmable glow effect for a welcoming, warm atmosphere, making it ideal for general lighting applications in the hospitality industry. Its unique design radiates warm light in all directions, making it a true alternative to incandescent lamps. They are particularly suitable for public areas such as lobbies, corridors, stairwells, where the light is always on. Compatible with existing fixtures with an E14 holder for candles and E14 and E27 holders for lusters. MASTER Plastic LEDcandle & luster deliver huge energy savings of up to 80% compared with traditional incandescent lamps and provides excellent quality of light. By offering a lifetime of 25,000 hours it lowers maintenance costs. They can be used together with most leading-edge dimmers, enabling further efficiencies while helping to create the desired atmosphere.
Easy (retrofit) replacement ideal for general lighting applications
Unique design and light effect that mimics the light quality of incandescent lamps
The gradual dimming feature enables light levels to dim to warm tones of traditional lamps
Dimmable range that is compatible with an extensive range of dimmers