Saudi Arabia - English

Philips MASTER Value Glass LED bulbs

For an optimal combination of value and performance

Products

Product family information

Description

Featuring a classic heritage design, these filament LED bulbs combine the familiar shapes of incandescent bulbs with the benefits of long-lasting LED technology. These MASTER Value Glass LED bulbs offer more energy savings than normal glass LED bulbs. At the same time, they also provide customers with good light experience, enhanced by excellent dimming performance (dimmable glass LED bulbs). MASTER Value Glass LED Bulbs deliver significant energy savings, using 30% less energy compared to normal LED bulbs and provide excellent quality of light. By offering a lifetime of 15,000 hours, these dimmable LED bulbs also reduce maintenance costs.

Benefits

  • Saves 30% energy compared with standard Philips LED bulbs

  • Very long lifetime that reduces the need for replacements

Features

  • heritage design with classic shapes

  • perfect fit and high-quality finish

Applications

  • Home
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER Value Glass LED bulbs en_SA pdf 272.8 kB
Additional literature
Product disposal guide pdf 715.4 kB
Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB

Visuals

Family-Photographs-MASTER Value Glass LED bulbs
Multiple assets - Visuals
Video
LED Glass Bulbs mp4 188.0 MB
Packaging image
Packaging Image tif 16.8 MB

Photometry and Lighting design

Family-IES-MASTER Value Glass LED bulbs
Multiple assets - Software Plugins