Philips LEDbulb, A60, dimmable, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 95, 25000 hour(s), Glass

MAS LEDBulb DT3.4-40W E27 CRI95A60CL G

Product Description

LEDbulb, A60, dimmable, 40 W, E27, 2200 K, 2700 K, 470 lm, CRI 95, 25000 hour(s), Glass, 138 lm/W, EEL D, PF 0.6, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 0.9

Order code: 929003798502
Full order code: 872016931091900

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Brochure
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 1.8 MB
Product leaflet
Localized commercial leaflet 929003798502 en_SA pdf 299.3 kB

Visuals

Product-Photographs-929003798502_EU
Multiple assets - Visuals
Product-Diagrams-929003798502_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDBulb DT3.4-40W E27 CRI95A60CL G IES 2.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Glass-LED-bulbs-COMF-8793318-Ref-929003798602 pdf 775.1 kB