Saudi Arabia - English

Philips MASTER, LEDbulb, A60, dimmable, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 25000 hour(s), Glass

MAS LEDBulbDT5.9-60W E27 927A60CL G

Product Description

MASTER, LEDbulb, A60, dimmable, 60 W, E27, 2200 K, 2700 K, 806 lm, CRI 90, 25000 hour(s), Glass, 136 lm/W, EEL D, PF 0.6, RG0, IP65, SVM 0.4, PstLM 0.9

Order code: 929003010382
Full order code: 871951444971800

Specifications

Cap-Base
E27
Nominal lifetime
25,000 hour(s)
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003010382 en_SA pdf 574.2 kB

Visuals

Product-Photographs-929003010382_EU
Multiple assets - Visuals
Product-Diagrams-929003010382_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDBulbDT5.9-60W E27 927A60CL G IES 2.8 kB

Other

Environmental product declaration
EPD-Philips-MAS-LEDBulbDT5.9-60W-E27-927A60CL-G-929003010382 pdf 621.3 kB