Philips Linear non-isolated TD (Touch and Dali) & Industry
These drivers are suitable for high-voltage professional and Industrial lighting applications, offering high efficiency, good quality of light and long lifetime.
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
Xitanium 75W 0.12-0.4A 215V TD 230V929000852103 | 70-90 W | 200-250 V | 250-500 mA | - | Non-isolated | ||
Xitanium 100W 0.25-0.7A 220V TD16 230V929001547306 | 90-110 W | 200-250 V | 500-750 mA | - | Non-isolated | ||
XITANIUM 35W 0.08-0.35A 220V TD21 230V929001681706 | 30-50 W | 200-250 V | 250-500 mA | - | Non-isolated | ||
Xitanium 60W 0.08-0.35A 300V TD21 230V929001681806 | 50-70 W | 250-300 V | 250-500 mA | - | Non-isolated | ||
XITANIUM 60W 0.15-0.5A 220V TD21 230V929001681906 | 50-70 W | 200-250 V | 250-500 mA | - | Non-isolated | ||
Xitanium 90W 0.25-0.7A 220V TD21 230V929001694706 | 70-90 W | 200-250 V | 500-750 mA | - | Non-isolated | ||
Xitanium 90W 0.25-0.7A 220V TD21 S 230V929001694806 | 70-90 W | 200-250 V | 500-750 mA | - | Non-isolated | ||
Xitanium 90W 0.15-0.5A 300V TD21 S 230V929001694906 | 70-90 W | 250-300 V | 250-500 mA | - | Non-isolated |
Product family information
Description
Xitanium non-isolated drivers are ideal for linear Indoor systems. These drivers are available in Sensor Ready (D4i), MasterConnect, 1-10V and DALI control interface. The output current can be set via configuration or through an external LEDset resistor. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.
Benefits
The low output current ripple ensures no interference with security systems, cell phones, web cameras, or barcode scanners.
These drivers offer a wide range of features, offering ease of design-in and simplifying the approbation process.
Features
Configurable operating windows (AOC) via DALI and SimpleSet interface
Adjustable Light Output (ALO)
Applications
Warning & Safety
Safety warnings and installation instructions must be taken into account during the design-in, manufacturing, and installation processes.
Avoid touching live parts.