Overview
Specifications
Downloads
Home
Products
LED electronics
Linear drivers
Linear non-isolated TD (Touch and Dim / DALI) & Industry
Xitanium 100W 0.25-0.7A 220V TD16 230V
Back to family
Back to Pioneers of Light
Linear non-isolated TD (Touch and Dim / DALI) & Industry
Philips Xitanium 100W 0.25-0.7A 220V TD16 230V
Popular downloads
Product-Photographs-929001547306_EU
ZIP
View all downloads
Product Description
Philips Xitanium 100W 0.25-0.7A 220V TD16 230V
Order code:
929001547306
Full order code:
871869668602700
Specifications
Expand all
General Information
Nominal lifetime
100,000 hour(s)
Lighting Technology
LED
Isolation Class
Non-isolated
Operating and Electrical
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Mains voltage operation (DC)
168-275 V
Total Harmonic Distortion IEC (Max)
20 %
Power Consumption
107 W
Output Current Ripple (Max)
4 %
Maximum Efficiency at Full Load
92.1 %
Output Current (Max)
700 mA
Output Current Tolerance (Max)
5 %
Mains voltage performance (DC)
186-250 V
Power Factor (Fraction)
0.9
Open Circuit Voltage (DC) (Max)
250 V
Protection Level Up (L-N) at 5 kA (Max)
1 kV
Protection Level Up (LN-Earth) at 5 kA (Max)
2 kV
Input current (AC)
490 mA
Input current (DC)
0
Inrush Current Peak (Max)
10 A
Inrush Current Peak (Nom)
10 A
Output Power (Max)
100 W
Output Power (Nom)
100 W
Default output current
250 mA
Inrush Current Width to 50% of Peak
35.9 µs
Power Factor 100% Load (Max)
0.9
Energy Metering
Yes
Constant Current (CC)
True
Constant Voltage (CV)
False
Diagnostics
True
Output Power (Min)
28 W
Output Current (Min)
250 mA
Output Voltage (Max)
220 V
Output Voltage (Min)
50 V
Number of Products on MCB (16A Type B) (Max)
18
Number of Products on MCB (16A Type-C) (Max)
18 piece/unit
Protection class IEC
Safety class I
Adjustable Output Current
DALI
LEDSet/Resistor
SimpleSet/NFC
Wiring
Connector Type Input Terminals
Wago 744
Hot Wiring
No
Connector Type Output Terminals
Wago 744
Control Wire Cross Section (Max)
1.5 mm²
Control Wire Cross Section (Min)
0.5 mm²
Output Wire Cross Section (Max)
1.5 mm²
Output Wire Cross Section (Min)
0.5 mm²
Cable Length From Device to Lamp
2 m
Input Wire Gauge
16-20
Input wire strip length
8 mm to 9 mm
Input Wire Cross Section (Max)
1.5 mm²
Input Wire Cross Section (Min)
0.5 mm²
Output wire strip length
8 mm to 9 mm
System characteristics
Central DC Operation
Yes and DC dimming
YellowDot ready
No
Temperature
T-Case Lifetime (Max)
65 °C
T-Case Lifetime (Nom)
65 °C
T-Case Maximum (Max)
75 °C
T-Case Maximum (Nom)
75 °C
Module Temperature Protection
False
Controls and Dimming
Dimmable
Yes
Control Interface
DALI
TD
Dimming Range
100-1 %
D4i compliant
No
DynaDimmer
No
Constant light output
Programmable
Mechanical and Housing
Product Length
360 mm
Housing
Office 360x30x16 7p6p NFC
Overall length
360 mm
Overall width
30 mm
Overall height
16 mm
Dimensions (Height x Width x Depth)
16 x 30 x 360 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.240 kg
Approval and Application
Relative Humidity (Operation) (Max)
90 %
Relative humidity (storage)
5-95 %
Isolation Classification
Class I
Short Circuit Protection
Protected
Over Power Protection
Protected
Open Circuit Protection
Protected
Approval Marks
BIS Certificate
CCC certificate
CE marking
DALI 2
EAC
EL
ENEC certificate
RCM compliance
UA
WEEE
Corridor Mode
True
Output Current Set Options
LEDset,Programmable,SimpleSet
Ambient temperature range
-25 °C to 50 °C
Mounting Type
Built-in
Product Data
Order product name
Xitanium 100W 0.25-0.7A 220V TD16 230V
Full product name
Xitanium 100W 0.25-0.7A 220V TD16 230V
Full product code
871869668602700
Order code
929001547306
Material Nr. (12NC)
929001547306
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8718696686027
Numerator - Packs per outer box
24
EAN/UPC - Case
8718696686034
Downloads
Leaflets
Product Data Sheet
Datasheet Xitanium 100W 0.25-0.7A 220V TD16 230V
pdf 1.7 MB
Brochure
Phillips-Xitanium-Indoor-driver-Linear-Design-In-Guide.pdf
pdf 3.6 MB
Visuals
Product-Photographs-929001547306_EU
Multiple assets
CAD Drawings
CAD Xitanium 100W 025 07A 220V TD16 230V 929001547306 (472 KB, ZIP)
zip 472.3 kB
Other
Certificate
929001547306-Xitanium-100W-250mA-700mA-220V-TD16-230V-RCM
pdf 310.1 kB
Certificate
929001547306-Xitanium-100W-250mA-700mA-220V-TD16-230V-CCC
pdf 1.7 MB
Certificate
929001547306-Xitanium-100W-250mA-700mA-220V-TD16-230V-CE
pdf 260.1 kB
Certificate
929001547306-Xitanium-100W-250mA-700mA-220V-TD16-230V-VDE-EMC
pdf 332.5 kB
Certificate
929001547306-Xitanium-100W-250mA-700mA-220V-TD16-230V-CB
pdf 783.3 kB
Certificate
929001547306-Xitanium-100W-250mA-700mA-220V-TD16-230V-ENEC
pdf 2.4 MB